Skip to content Skip to navigation

Product Details

Thomson shafting is available in the following Materials
  • 1566 Solid Carbon Steel (Standard)
  • 440C Stainless Steel
  • 316 Stainless Steel
  • 52100 Tubular

Steel solid shaft

1566 Solid Carbon Steel

1566 is used in standard, Deep Case, Predrilled, and CPPE (Chrome plated plain ends).  .

Specifications:
  • Rc Hardness:    60 HRC minimum
  • Surface Finish:    8 Ra
  • Straightness:     .001”/ft
  • Diameters:
    • 3/16 to 4 inch in imperial sizes
    • 5 mm to 80 mm in metric sizes
  • Lengths:   up to 202 inches

440C Stainless steel

440C Stainless shafting offers some corrosion resistance while retaining the ability to be hardened. For a completely corrosion resistant shaft, consider the 316 material.

Standard 440C shafting specifications:
  • Rc Hardness:    50 HRC minimum
  • Surface Finish:    8 Ra
  • Straightness:     .001”/ft
  • Diameters:    3/16 to 2 1/2 inches
  • Lengths:   up to 178 inches
Instrument grade 440C shafting
Specifications:
  • Rc Hardness:    55 HRC through hardened
  • Surface Finish:    4 Ra
  • Straightness:     .0001”/ft
  • Diameters: 1/8 to 1/4 inches

316 Stainless steel

316 Stainless shafting is our "corrosion proof" offering. This shaft cannot be case hardened.  With a soft surface, it is NOT suitable for use will Ball Bushing® or roller bearings. Use this shafting with Fluoronyliner bushings.

Specifications:
  • Rc Hardness:    20 HRC minimum
  • Surface Finish:    8 Ra
  • Straightness:     .001”/ft
  • Diameters:    1/4 to 2 inches
  • Lengths:  up to 138 inches

52100 Tubular

52100 Tubular

Tubular shafting provides a 29% to 56% reduction in weight compared to standard solid carbon steel. The hollow inner diameter can be used to route fluids, wires, lines, etc.

Specifications:
  • Rc Hardness:    58 HRC minimum
  • Surface Finish:    8 Ra
  • Straightness:     .001”/ft
  • Diameters:    3/4 to 4 inch
  • Lengths:  up to 178 inches

back to top