Skip to content Skip to navigation

Product Details


T Series example

T Series (ECT without a motor)

features:
  • RediMount™ motor mounting adapter kit available as standard
  • Extruded, anodized aluminum cover tube
  • Anodized aluminum housing
  • Hard-chromed steel extension tube
  • Can be installed in all directions
  • Ball screw drive
  • Slide guides
  • Load up to 60 000 N
  • P65 protection class
  • Washdown-protected versions
  • Mounting accessories according to hydraulic cylinder
Available sizes:
  • T60
  • T90
  • T130

Attributes table

T-Slots

The T60, T90 and T130 models have T-slots running along the entire profile. T60 has two T-slots (one on each side), while the other models have four (two on each side). Suitable T-slot bolts are available.

T-slot detail

back to top