Skip to content Skip to navigation

Product Details

The Thomson ball screw product line consists of the following families:
  • Inch Rolled
  • Metric Rolled - Thomson NEFF
  • Metric Precision Plus
  • Miniature Metric

Inch Rolled

Inch Rolled:

  • Lead Accuracy:  0.004"/ft standard, 0.002 in/ft optional
  • Preload options: Non-preloaded and double nut preload
  • Diameters: 0.187 to 4.0 inch

Metric rolled

Metric Rolled  - Thomson NEFF:

  • Lead Accuracy: P3 (±12µm/300mm) & P5 (±23µm/300mm)
  • Preload options: 
    • Non-Preloaded
    • Preload to 1-3% with 4 point single nut
    • Preload to 10% with double nut
  • Diameters: 4 to 80 mm
  • Available in DIN 69051 Mounting and Thomson mounting configurations

Miniature Metric

Miniature features:

  • Lead accuracy: T7 (±52μm/300 mm)
  • Preload options: Non-preloaded only
  • Screw diameters: 10 and 12 mm
  • Lengths: up to 1800 mm
back to top