Skip to content Skip to navigation

Product Details


Standard Configuration

  • Screw diameters 10 and 12 mm
  • Screw lengths up to 1800 mm
  • Ball nuts with threaded (TSI), flanged (FSI) or round (RSI) mounting interface
  • Carbon steel construction
  • Internal ball return system
  • Performance repeatability (0.05 mm backlash)
  • ± 52μm/300 mm lead accuracy (T7)
  • Ball Screws – precision rolled
  • Ball Nuts – precision lapped

Optional Configurations Available

  • Custom coatings available (thin dense chrome)
  • Bearing supports available for 12 mm only


Product Availability

back to top