Thomson currently has two account systems - one for the website and CAD model downloads, and one for e-commerce. We understand that two logins is an inconvenience and are working to consolidate our systems into one login process. Until we’re able to consolidate the two logins, please follow these guidelines:
The RoundWay Linear bearing
is a re-circulating roller bearing with self alignment for use
in high-load, heavy duty applications. RoundWay linear bearings are
ideal for environments contaminated with dust or debris and are made to
run on hardened linear shafting.
Performance benefits:
Can run on shafts with gaps between them
For use in extremely contaminated surfaces
High load capacities
Rigid design provides high accuracy while tolerating high shock loads
Self-aligning capability
Available in sizes:
Inch: 1/2” – 4.0”
Load Capacity: 970 - 70,000 lbs.
V-Style RoundWay® shown on a Support Rail Assembly
V-Style RoundWay® shown on a Support Rail Assembly
The RoundWay linear roller bearing consists of four basic parts:
A bearing race
Roller assembly
Eccentric trunnion pin
Mounting block
The
RoundWay linear roller bearing rolls on a train of concave rollers,
which ride on hardened linear shafting. The shafting should be supported
on the underside to prevent deflection under heavy loads.
RoundWays
are normally mounted to the underside of a carriage. By rotating the
eccentric trunnion pin, the height of the RoundWay can be adjusted to
compensate for variations in the surface of the underside of the
carriage and to eliminate buildup of tolerances between component
elements. The "dot" on the end of the trunnion pin indicates the "high"
point of the eccentricity.
To provide better service to you on our websites, we and our service providers use cookies to collect your personal data when you browse. For information about our use of cookies and how to decline them or turn them off please read our cookie policy [available here].