Skip to content Skip to navigation

Product Details

In some applications plain bushings are needed. These are often contaminated, washdown, submerged or food-grade applications.  FluoroNyliners are plain bushings (no ball bearings inside) that provide self-lubricating, low friction, smooth motion. FluoroNyliners can be used on soft shaft materials like 316 series stainless steel or aluminum shafting.

Standard and food-grade versions of the FluoroNyliner are offered.

Standard FluoroNyliner

The standard FluoroNyliner has an aluminum sleeve with a self-lubrication composite bearing liner (TEP 950). Self-aligning versions are available.

Available in sizes:
  • Inch: 1/4" – 2.0"
  • Load Capacity: 300 - 12,500 lbs

Food-grade FluoroNyliner

The food-grade FluoroNyliner is designed for use in food processing, pharmaceutical and medical applications. The corrosion-resistant sleeve is 303 stainless steel, while the self-lubricating liner is FDA and USDA compliant. As the bearing does not utilize ball bearings, it can be run on soft shafting such as 316 Stainless Steel or aluminum shafting, making the food-grade FluoroNyliner excel in washdown applications.

Available in sizes:
  • Inch: 3/8" – 1.5"
  • Load Capacity: 500 - 7,000 lbs

Standard FluoroNyliner example


Food-grade FluoroNyliner example

back to top