Skip to content Skip to navigation

Product Details

Standard End Machining - MLS & MLN

The ends of the MLS and MLN can be ordered with A, B, C or D standard ends.  Custom ends can also be machined per a customer-provided print.

Standard End Machining - MLS & MLN

Standard end machining - MLA

MLAs are available with a standard male or female threaded option. Custom ends are also available.

Standard end machining - MLA

Customization Available

Thomson is able to supply MLAs with many customizations. Some custom features we provide include:
  • Custom lead screw end machining and MLA end mounting
    • Male/ female to specific thread or pitch
    • Journals, ring groove
    • Hex or square ends
    • Keyways and cross holes
    • Per customer drawing
  • Custom motor mounts or flange
  • Rotary encoders
  • Custom wiring, cables and connectors
    • Flying leads, twisted leads or custom connectors
    • Heat shrink or expandable tubing
    • Custom cable housing
  • Custom lead nuts
  • Custom lead screw and MLA stroke lengths
  • Screw coating
  • Higher load or duty cycle using ball screws

Example customization

back to top