Skip to content Skip to navigation

Product Details


MLN - Rotating nut actuator

The rotating nut design features our patented integration of a lead nut into the motor rotor to maximize screw diameter, which increases load capacity. It is ideally suited for applications where no visible rotation is desired or where it is necessary to translate a load on either side of the motor.

Cross Section Showing the Nut Integration

back to top