Skip to content Skip to navigation
Steel Shafting

Steel Shafting

Thomson steel shafting is manufactured to the highest quality standards and is case hardened for use in most applications. Our steel shafting is corrosion resistant and suitable in environments where moisture is present or in washdown applications. Steel shafting is often used in applications that require high precision and load capacities, while providing longer life and reduced maintenance.

 

 

QUICKLY FIND YOUR SHAFT SOLUTION

TRY THE SELECTOR TOOL

Overview

Steel Shafting Highlights:

  • Available from stock in most material types and options
  • Made of high quality, specially developed alloy steel
  • Induction hardened with Rockwell values specific to the desired material
  • The Case Depth is precisely controlled for consistent quality
  • Centerless ground for an industry leading cataloged surface finish of 8 Ra max
  • Roundness within .000080" for Class L, S, D, M and .000050" for Class N
  • Straight within .001" per foot cumulative when shipped from the factory
  • Can be cut to your specified length
  • Stocked with radial holes drilled and tapped to accept a continuous shaft support rail
  • Conditioned for corrosive environments

Technical Articles

  • Round or Square? Which is the Ideal Linear Guide for Your Application

    Advancements in load capacity, life and ease of manufacture allowed an ever-widening range of applications to benefit from nearly friction free linear guidance. Since the introduction of the square, or profile rail, linear guide in the 1970s, the design engineer has been faced with the pivotal question: round or square?

    Learn More
  • Picking the Right Linear Rails for Your Application

    How to choose between the main types of linear technologies, and how to design automation systems that deliver optimal performance using design requirements, rather than cost, as the primary consideration in selecting linear components.

    Learn More
  • Selecting and Applying Rolling Element Linear Bearings and Guides

    Specifying the right bearing for a given application is necessary to save time and excessive costs. Understanding the tradeoffs of each bearing type is important to accurately size and select the right bearing for your application. This article will provide an overview of the major types of linear bearings and guides, explain how to specify them for specific applications and describe how to trouble-shoot common application problems. 

    Learn More
back to top