Thomson currently has two account systems - one for the website and CAD model downloads, and one for e-commerce. We understand that two logins is an inconvenience and are working to consolidate our systems into one login process. Until we’re able to consolidate the two logins, please follow these guidelines:
Customer Service Chat (ONLINE) Customer Service Chat (OFFLINE)
Worm Gear Screw Jacks Thomson's worm gear screw jacks MULI® and JUMBO® set new engineering standards for precision and reliability. Designed with state-of-the-art CAD and CAE systems and adhering to stringent manufacturing requirements, these screw jacks meet all the necessary safety, cost-efficiency, and durability mandates of your application.
Large projects can be realized at short notice thanks to the use of preassembled modules. These modules can be customized to your application's specifications. Above all, the heart of every MULI and JUMBO screw jack is a precision trapezoidal or ball screw drive of superb quality from Thomson's own screw production. In general, there are two considerations:
Not finding the screw jack you're looking for? Contact us for a custom solution.
Family
Size
Type
Ratio
Screw Type
Stroke
Screw End
End Fitting
Bellows
Nut
Stop Collar
Special Features
Screw Dimensions
Rotating Screw - R
The rotary motion of precision worm gearing (worm shaft and internally threaded worm wheel) is converted into axial linear motion of the screw, which travels through the gear box housing. The load is attached to the end of the screw.
Rotating Nut, with or without anti-rotation (axial translating Screw) - N or V
Driven by a precision worm gearing (worm shaft and worm wheel), the rotary motion of the screw is translated into linear motion of the travelling nut on the screw.
High Speed - One full turn of the worm shaft leads to a stroke of one millimeter.
Low Speed - One full turn of the worm shaft leads to a stroke of 0.25 mm.
The stroke length of the screw jack.
Machining that is done to the end of the screw
Bellow cover for protection against external influences. Suitable for horizontal or vertical installation.
The diameter and lead of the screw used. On most units there is only one choice per size and type. On Muli 4 there are 2 different ball screw choices.
All others leave this position in the part number blank.
This part number is not available for sale online but may still be available for sale. Click here to contact Thomson Customer Support.
Customer ServiceUSA-made, rugged design and high capacity with sizes from 1/2 to 75 tons.
German-made, symmetrical housing allows for universal mounting from either end.
Up to 4,000 lbf (Up to 18 kN)
(4,000+ to 40,000 lbf) (18+ to 180 kN)
(40,000+ to 150,000 lbf) (180+ to 700 kN)
An Upright Translating jack has a lifting shaft that moves through the gear box.
An Inverted Translating jack has a lifting shaft that moves through the gear box.
Rotating jack that has a lift shaft that moves a nut as it turns from above.
Rotating jack that has a lift shaft that moves a nut as it turns from underneath.
Double Clevis Jacks are used when it is necessary to move a load through an arc.
An Upright Translating jack has a lifting shaft that moves through the gear box.
An Inverted Translating jack has a lifting shaft that moves through the gear box.
Rotating jack that has a lift shaft that moves a nut as it turns from above.
Rotating jack that has a lift shaft that moves a nut as it turns from underneath.
Double Clevis Jacks are used when it is necessary to move a load through an arc.
An Upright Translating jack has a lifting shaft that moves through the gear box.
An Inverted Translating jack has a lifting shaft that moves through the gear box.
Rotating jack that has a lift shaft that moves a nut as it turns from above.
Rotating jack that has a lift shaft that moves a nut as it turns from underneath.
Ideal for customer supplied mounting solutions.
Provides easier mounting and installation.
Allows the load to move through an arc.
Ideal for customer supplied mounting solutions.
Provides easier mounting and installation.
Allows the load to move through an arc.
Ideal for customer supplied mounting solutions.
Provides easier mounting and installation.
Allows the load to move through an arc.
Ideal for customer supplied mounting solutions.
Provides easier mounting and installation.
Allows the load to move through an arc.
Ideal for customer supplied mounting solutions.
Provides easier mounting and installation.
Allows the load to move through an arc.
Ideal for customer supplied mounting solutions.
Provides easier mounting and installation.
Allows the load to move through an arc.
A translating jack has a lifting shaft that moves through the gear box. A nut is integrated with the worm gear such that the worm gear and nut rotate together. When the lift shaft is held to prevent rotation, the lift shaft will move linearly through the gear box to move the load.
A rotating jack has a lift shaft that moves a nut as it turns. The lift shaft is fixed to the worm gear. This causes the load, which is attached to the travel nut, to move along the lift shaft.
Double Clevis Jacks are used when it is necessary to move a load through an arc, such as tracking antennas, hinged doors or air dampers. One clevis is mounted on the end of the lift shaft and the other clevis is welded to a heavy duty stem cover, which is welded to the housing.
Note: Mounting hardware for double clevis jacks should be specified as heat treated alloy steel clevis pins with at least 100,000 psi ultimate tensile strength.
Double clevis jacks used horizontally will have reduced column strength and life. For most horizontal applications, Nook/Thomson recommends the use of an Electric Cylinder (contact Nook/Thomson Engineering for more information).
Driven by a precision worm gearing (screw keyed to the worm wheel), the rotary motion of the screw is translated into linear motion of the travelling nut on the screw.
The rotary motion of precision worm gearing (worm shaft and internally threaded worm wheel) is converted into axial linear motion of the screw, which travels through the gear box housing. The load is attached to the end of the screw.
Trapezoidal Screws | MULI 1 | MULI 2 | MULI 3 | MULI 4 | MULI 5 | JUMBO 1 | JUMBO 2 | JUMBO 3 | JUMBO 4 | JUMBO 5 | |
---|---|---|---|---|---|---|---|---|---|---|---|
Maximum Lifting Capacity (kN) | 5 | 10 | 25 | 50 | 100 | 150 | 200 | 250 | 350 | 500 | |
Screw Diameter and Pitch (mm) | 18 x 4 | 20 x 4 | 30 x 6 | 40 x 7 | 55 x 9 | 60 x 9 | 70 x 10 | 80 x 10 | 100 x 10 | 120 x 14 | |
Stroke in mm per full turn of drive shaft |
Ratio H | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 |
Ratio L | 0.25 | 0.25 | 0.25 | 0.25 | 0.25 | 0.25 | 0.25 | 0.25 | 0.25 | 0.25 | |
Gear Ratio | Ratio H | 4:1 | 4:1 | 6:1 | 7:1 | 9:1 | 9:1 | 10:1 | 10:1 | 10:1 | 14:1 |
Ratio L | 16:1 | 16:1 | 24:1 | 28:1 | 36:1 | 36:1 | 40:1 | 40:1 | 40:1 | 56:1 | |
Efficiency (%) | Ratio H | 31 | 29 | 29 | 26 | 24 | 23 | 22 | 20 | 19 | 19 |
Ratio L | 25 | 23 | 23 | 21 | 19 | 18 | 17 | 15 | 15 | 15 | |
Weight (kg) (zero stroke) | 1.20 | 2.10 | 6.0 | 17 | 32 | 41 | 57 | 57 | 85 | 160 | |
Weight (kg per 100 mm stroke) | 0.26 | 0.42 | 1.14 | 1.67 | 3.04 | 3.10 | 4.45 | 6.13 | 7.90 | 11.5 | |
Idling Torque (Nm) | Ratio H | 0.04 | 0.11 | 0.15 | 0.35 | 0.84 | 0.88 | 1.28 | 1.32 | 1.62 | 1.98 |
Idling Torque (Nm) | Ratio L | 0.03 | 0.10 | 0.12 | 0.25 | 0.51 | 0.57 | 0.92 | 0.97 | 1.10 | 1.42 |
Housing Material | G-AL | GGG-40 |
Ball Screws | MULI 1 | MULI 2 | MULI 3 | MULI 4 | MULI 5 | JUMBO 3 | |||||
---|---|---|---|---|---|---|---|---|---|---|---|
Maximum Lifting Capacity (kN) | 5 | 10 | 12.5 | 22 | 42 | 65 | 78 | ||||
Screw Diameter and Pitch (mm) | 16 x 5 | 20 x 5 | 25 x 5 | 40 x 5 | 40 x 10 | 50 x 10 | 80 x 10 | ||||
Stroke in mm per full turn of drive shaft |
Ratio H | 1.25 | 1.25 | 0.83 | 0.71 | 1.43 | 1.1 | 1 | |||
Ratio L | 0.31 | 0.31 | 0.21 | 0.18 | 0.36 | 0.28 | 0.25 | ||||
Gear Ratio | Ratio H | 4:1 | 4:1 | 6:1 | 7:1 | 9:1 | 10:1 | ||||
Ratio L | 16:1 | 16:1 | 24:1 | 28:1 | 36:1 | 40:1 | |||||
Efficiency (%) | Ratio H | 57 | 56 | 55 | 53 | 56 | 47 | 45 | |||
Ratio L | 46 | 44 | 43 | 43 | 45 | 37 | 34 | ||||
Weight (kg) (zero stroke) | 1.3 | 2.3 | 7 | 19 | 35 | 63 | |||||
Weight (kg per 100 mm stroke) | 0.26 | 0.42 | 1.14 | 1.67 | 3.04 | 6.13 | |||||
Idling Torque (Nm) | Ratio H | 0.04 | 0.11 | 0.15 | 0.35 | 0.84 | 1.32 | ||||
Idling Torque (Nm) | Ratio L | 0.03 | 0.10 | 0.12 | 0.25 | 0.51 | 0.97 | ||||
Housing Material | G-AL | GGG-40 |
Worm Gear Screw Jacks Muli®, Jumbo® | 5173 KB | |
Worm Gear Screw Jacks Muli®, Jumbo® | 5230 KB | |
Worm Gear Screw Jacks Muli®, Jumbo® | 5375 KB |
+ MULI & JUMBO Screw Jacks - Type N | |||
MULI & JUMBO Screw Jacks - Type N - TGS | ![]() |
— | — |
MULI & JUMBO Screw Jacks - Type N - KGS | ![]() |
— | — |
+ MULI & JUMBO Screw Jacks - Type R | |||
MULI & JUMBO Screw Jacks - Type R - TGS | ![]() |
— | — |
MULI & JUMBO Screw Jacks - Type R - KGS | ![]() |
— | — |
+ MULI & JUMBO Screw Jacks - Type V | |||
MULI & JUMBO Screw Jacks - Type V - TGS | ![]() |
— | — |
MULI & JUMBO Screw Jacks - Type V - KGS | ![]() |
— | — |
Available from authorized NA distributors near you and Thomson.
Available from authorized NA distributors near you and Thomson.
Available from authorized NA distributors near you and Thomson.
Available from authorized NA distributors near you and Thomson.
Available from authorized NA distributors near you and Thomson.
Available from authorized NA distributors near you and Thomson.
Available from authorized NA distributors near you and Thomson.
Available from authorized NA distributors near you and Thomson.
Available from authorized NA distributors near you and Thomson.
Available from authorized NA distributors near you and Thomson.
Available from authorized NA distributors near you and Thomson.
Available from authorized NA distributors near you and Thomson.
Available from authorized NA distributors near you and Thomson.
Available from authorized NA distributors near you and Thomson.
Available from authorized NA distributors near you and Thomson.
Available from authorized NA distributors near you and Thomson.
Available from authorized NA distributors near you and Thomson.
Available from authorized NA distributors near you and Thomson.
Available from authorized NA distributors near you and Thomson.
Available from authorized NA distributors near you and Thomson.
Available from authorized NA distributors near you and Thomson.
Available from authorized NA distributors near you and Thomson.
Available from authorized NA distributors near you and Thomson.
Available from authorized NA distributors near you and Thomson.
Available from authorized NA distributors near you and Thomson.
Available from authorized NA distributors near you and Thomson.
Available from authorized NA distributors near you and Thomson.
Available from authorized NA distributors near you and Thomson.
Available from authorized NA distributors near you and Thomson.
Available from authorized NA distributors near you and Thomson.
Available from authorized NA distributors near you and Thomson.
Available from authorized NA distributors near you and Thomson.
Available from authorized NA distributors near you and Thomson.
Available from authorized NA distributors near you and Thomson.
Available from authorized NA distributors near you and Thomson.
Available from authorized NA distributors near you and Thomson.
Available from authorized NA distributors near you and Thomson.
Available from authorized NA distributors near you and Thomson.
Available from authorized NA distributors near you and Thomson.
Available from authorized NA distributors near you and Thomson.
To provide better service to you on our websites, we and our service providers use cookies to collect your personal data when you browse. For information about our use of cookies and how to decline them or turn them off please read our cookie policy [available here].