- Home
- Products
-
Part Numbers
-
Actuators
-
Worm Gear Screw Jacks
- 0301020194
0301020194
Can't find what you're looking for? Go to the Product Selector
0301020194
M1-N-H-TGS-0500-G-GA-0-0-A-0, Screw Jack, MULI1, Rotating Nut, 500 mm Stroke, Standard Screw End, Fork End, With Stop Collar, 18 x 4
-
Load capacities stated are Maximums. Actual capacity is dependant on travel speed, duty-cycle, etc. Check the catalog for detailed calculations or contact Technical support for assistance.
-
Trapezoidal screw for rough conditions and good price/performance ratio
-
Ball screw for long duty cycle, high efficiency, and high positioning accuracy
-
Available in a full range of diameters, leads, and nut configurations, either preloaded or non-preloaded types.
-
The heart of every MULI® and JUMBO® screw jack is a German-made, precision trapezoidal or ball screw drive of superb quality from Thomson.
Dimension | Value |
[A1] | 80 mm |
[a1] | 60 mm |
[a2] | 10 mm |
[A2] | 25 mm |
[A3] | 24 mm |
[B1] | 24 mm |
[b1] | 52 mm |
[B2] | 72 mm |
[b2] | 18 mm |
[b3] | 3 mm |
[B3] | 120 mm |
[b4] | 13 mm |
[B4] | 77 mm |
[b5] | 1.5 mm |
[b6] | 8 mm |
[C1] | 20 mm |
[C3] | 35 mm |
[C4] | 12 mm |
[C5] | 19 mm |
[C6] | 31 mm |
[C7] | 31 mm |
[D1] | 10 x 21.5 |
[D2] | 32 mm |
[D3] | M12 x 1.75 |
[D5] | 29.6 mm |
[D6] | M8 |
[D7] | 28 mm |
[D8] | 12 mm |
[D9] | M5 |
[R] | 32 mm |
Dimension | Value |
[A1] | 80 mm |
[a1] | 60 mm |
[a2] | 10 mm |
[A2] | 25 mm |
[A3] | 24 mm |
[B1] | 24 mm |
[b1] | 52 mm |
[B2] | 72 mm |
[b2] | 18 mm |
[b3] | 3 mm |
[B3] | 120 mm |
[b4] | 13 mm |
[B4] | 77 mm |
[b5] | 1.5 mm |
[b6] | 8 mm |
[C1] | 20 mm |
[C3] | 35 mm |
[C4] | 12 mm |
[C5] | 19 mm |
[C6] | 31 mm |
[C7] | 31 mm |
[D1] | 10 x 21.5 |
[D2] | 32 mm |
[D3] | M12 x 1.75 |
[D5] | 29.6 mm |
[D6] | M8 |
[D7] | 28 mm |
[D8] | 12 mm |
[D9] | M5 |
[R] | 32 mm |
Specifications | Value |
_1. Size | 1 |
_2. Version | Rotating Nut |
_3. Gear Ratio | High Speed |
_4. Screw Type | Trapezoidal screw |
_5. Stroke | 500 mm |
_6. Screw End | Standard Screw End |
_7. End Fitting | Fork End |
_8. Bellows | No Bellows |
_9. Nut | Nut integrated |
10. Stop Collar | With Stop Collar |
11. Special Features | Standard |
12. Screw Dimensions | 18 x 4 |
Weight | 2.5 kg |