0301020014

0301020014
0301020014

M1-V-H-TGS-0200-G-00-0-0-A-0, Screw Jack, MULI1, Rotating Nut with Screw Anti-rotation, 200 mm Stroke, Standard Screw End, With Stop Collar, 18 x 4


  • Load capacities stated are Maximums. Actual capacity is dependant on travel speed, duty-cycle, etc. Check the catalog for detailed calculations or contact Technical support for assistance.
  • Trapezoidal screw for rough conditions and good price/performance ratio
  • Ball screw for long duty cycle, high efficiency, and high positioning accuracy
  • Available in a full range of diameters, leads, and nut configurations, either preloaded or non-preloaded types.
  • The heart of every MULI® and JUMBO® screw jack is a German-made, precision trapezoidal or ball screw drive of superb quality from Thomson.

Dimensions

dimensions
DimensionValue
[A1]80 mm
[a1]60 mm
[a2]10 mm
[A2]25 mm
[A3]24 mm
[B1]24 mm
[b1]52 mm
[B2]72 mm
[b2]18 mm
[b3]3 mm
[B3]120 mm
[b4]13 mm
[B4]77 mm
[b5]1.5 mm
[b6]8 mm
[C1]60 mm
[C3]35 mm
[C4]12 mm
[C5]19 mm
[C6]31 mm
[C7]31 mm
[D1]10 x 21.5 
[D2]32 mm
[D3]M12 x 1.75 
[D5]29.6 mm
[D6]M8 
[D7]28 mm
[D8]12 mm
[D9]M5 
[R]32 mm

Specifications

SpecificationsValue
_1. Size
_2. VersionRotating Nut with Screw Anti-rotation 
_3. Gear RatioHigh Speed 
_4. Screw TypeTrapezoidal screw 
_5. Stroke200 mm
_6. Screw EndStandard Screw End 
_7. End FittingNo End Fitting 
_8. BellowsNo Bellows 
_9. NutNut integrated 
10. Stop CollarWith Stop Collar 
11. Special FeaturesStandard 
12. Screw Dimensions18 x 4 
Weight1.7 kg

Performance

PerformanceValue
Load, Static, Max5 kN

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?