Skip to content Skip to navigation

The Movopart® family of linear units are ideal for economical, transport grade applications as well as many tough environment applications. The units are versatile since there are two drive options (belt or ballscrew) and two bearing guide options (slide or ball-guide). The slide guides provide an economical bearing system that is suitable to washdown environments. The ball-guide bearings are typically used when additional load, speed, and/or stiffness is needed.

Overview

MG-K (Movoparts): Slide Guided, Screw Driven Linear Units

Ballscrew driven units with an economical bearing system ideal for transport grade application and/or mild washdown environments.

MG-B (Movoparts): Slide Guided, Belt Driven Linear Units

Belt-driven units with an economical bearing system ideal for long length applications and/or severe washdown environments.

MF-K (Movoparts): Ball Guided, Screw Driven Linear Units

Ballscrew units with a profile rail bearing system designed for higher thrust and moment load applications.

MF-B (Movoparts): Ball Guided, Belt Driven Linear Units

Belt-driven units with a profile rail bearing system ideal for a combination of stiffness and long length and/or high speed.

back to top