Skip to content Skip to navigation
MG-B (Movoparts): Slide Guided, Belt Driven Linear Units

MG-B (Movoparts): Slide Guided, Belt Driven Linear Units

Thomson's Movopart® MG-B rodless actuator, slide guided versions are designed to move light loads at medium application speeds with low friction for precise positioning.  With guided linear motion through a belt drive and a saddle that rides along the top of the actuator to carry the load, this design is ideal for industrial or material handling applications.

The self-adjusting, Cover Band Stretcher extends the life of the cover band, which protects belt and guide from contaminants.

Overview

Let Thomson Help You Make Your Selection!

MG-B Specifications:

Specifications / Shaft Size M50 M55 M75 M100
Profile size (w x h): mm (in) 50 x 50 (2.0 x 2.0) 58 x 50 (2.3 x 2.0) 86 x 75 (3.4 x 3.0) 108 x 100 (3.4 x 3.0)
 Type of belt  GT 5MR-19 22-STD SM5-HP  STD5-40 STD8-50
Max Stroke Length: mm (in) 5000 (197) 7000 (276) 12000 (472) 12000 (472)
Max Linear Speed: m/s (in/s) 5 (197) 5 (197) 5 (197) 5 (197)
Max Acceleration: m/s2 (in/s2) 40 (1575) 40 (1575) 40 (1575) 40 (1575)
Repeatability: ± mm (in) 0.2 (0.008) 0.2 (0.008) 0.2 (0.008) 0.2 (0.008)
Max Input Speed: rpm (rev/s) 2300 (38.3) 2850 (47.5) 2300 (38.3) 1700 (38.3)
Operating Temperature: °C (°F) -20 to 70 (-4 to 158) -20 to 70 (-4 to 158) -20 to 70 (-4 to 158) -20 to 70 (-4 to 158)
Max Dynamic Load (Fx): N (lbf)
< 2.5 m/s
> 2.5 m/s

400 (90)
200 (45)

400 (90)
200 (45)

900 (202)
450 (101)

1200 (202)
625 (101)
Max Dynamic Load (Fy): N (lbf)
complete unit
400 (90) 400 (90) 1485 (334) 3005 (334)
Max Dynamic Load (Fz): N (lbf)
complete unit
400 (90) 400 (90) 1485 (334) 3005 (334)
Max Dynamic Torque (Mx): Nm (lbf-in)
complete unit
5 (44.3) 9 (79.7) 49 (433.7) 117 (433.7)
Max Dynamic Torque (My): Nm (lbf-in)
complete unit
21 (185.9) 21 (185.9) 85 (752.3) 279 (752.3)
Max Dynamic Torque (Mz): Nm (lbf-in)
complete unit
21 (185.9) 21 (185.9) 85 (752.3) 279 (752.3)
Max Drive Shaft Force (Frd): N (lbf) 350 (78.7) 200 (45.0) 600 (134.9) 1000 (134.9)
Max Drive Shaft Torque (Mta): Nm (lbf-in) 10 (88.5) 7 (62.0) 30 (265.5) 45 (265.5)
Pulley Diameter: mm (in) 41.38 (1.63) 33.42 (1.32) 41.38 (1.63) 56.02 (1.63)
Stroke per shaft revolution: mm (in) 130 (5.12) 105 (4.13) 130 (5.12) 176 (5.12)
Weight: kg (lb)
of unit with zero stroke
of every 100 mm of stroke
of carriage

0.71 (1.6)
0.96 (2.1)
0.33 (0.7)

4.1 (9.0)
0.41 (0.9)
1.10 (2.4)

6.30 (13.9)
0.67 (1.5)
1.50 (3.3)

6.30 (13.9)
0.67 (1.5)
1.50 (3.3)

MG-B Feature Highlights

  • Modular mounting feet
  • Limit switch brackets mount to T-slot
  • Self-adjusting stainless steel cover band
  • Multiple saddle sizes
  • Single and dual nut support
  • Load holding brake required
  • High moment loading
  • Patented internal self-adjusting prism slide guides
  • Can be installed in all directions
  • Easy T-slot mounting
  • Wash down protection
  • Long travel
  • High speed
back to top