Skip to content Skip to navigation
MF-K (Movoparts): Ball Guided, Screw Driven Linear Units

MF-K (Movoparts): Ball Guided, Screw Driven Linear Units

Thomson's Movopart® MF rodless actuator slides provide guided linear motion through a ball screw drive and a saddle that rides along the top of the actuator to carry the load.  Available in two versions: M (single nut) and MD (double nut), these ball guided units are designed to provide high load capacity with low friction for precise positioning - able to produce high thrust, high precision, stiffness, and long stroke capabilities.

The Cover Band Stretcher extends the life of the cover band, which protects screw and guide from contaminants, and eliminates the need to adjust the tension as it wears.

CAD Models

To download the models below, you will need to sign in.

Sign In

back to top