Skip to content Skip to navigation
XR Extra Rigid Bearings

XR Extra Rigid Bearings

The Extra Rigid XR Ball Bushing bearing is designed to maximize load carrying capacity while minimizing deflection.  The increased load capacity and/or travel life is provided by the bearing's advanced plate design.  Each ball conforming bearing plate is precision ground, providing smooth and virtually friction free linear movement.  The XR bearing plates have been positioned to maximize load capacity in both pull-off and down loading conditions.

Overview

XR Extra Rigid Ball Bushing Specifications:

Bearing Style Imperial Type (in)
Sizes 2" - 3"
Bearing Type Open
Pillow Block Type Open
Bearing Load Capacities Up to 10, 000 lbf

XR Extra Rigid Ball Bushing Highlights:

  • Non self-aligning ball conforming bearing plates offer three times the rigidity of conventional linear bearings
  • Rigid ductile iron pillow blocks for maximized stiffness
  • Wear resistant, low-friction polymer housing reduces inertia and operating noise levels

Browse XR Extra Rigid Bearing Part Numbers
back to top