Thomson currently has two account systems - one for the website and CAD model downloads, and one for e-commerce. We understand that two logins is an inconvenience and are working to consolidate our systems into one login process. Until we’re able to consolidate the two logins, please follow these guidelines:
Customer Service Chat (ONLINE) Customer Service Chat (OFFLINE)
The Super Ball Bushing® Bearing has been the industry standard for self-aligning linear bearings for over twenty years. This bearing provides three times the load capacity or 27 times the travel life of conventional linear bearings. Besides the dramatic increase in load capacity, the Super Ball Bushing bearing is self-aligning, lightweight and adjustable with a low coefficient of friction. It is a quick and easy replacement for high friction plain bearings. The wear-resistant, engineered-polymer retainers and outer sleeves reduce inertia and noise in critical, high speed applications.
Bearing Style | Imperial Type (in) | Metric Type (mm) |
---|---|---|
Sizes | 3/16" - 2" | 8mm - 50mm |
Bearing Types | Open Closed |
Open Closed |
Pillow Block Types | Closed Open Adjustable Closed Adjustable |
Open Closed Open Adjustable Closed Adjustable |
Pillow Block Styles | Single Twin |
Single Twin |
Bearing Load Capacities | Up to 3,000 lbf | Up to 14,700 N |
Special Options | Nylon Balls External Wipers Corrosion Resistant |
Nylon Balls Integal Wipers Corrosion Resistant |
Thomson 60 Case Linear Race shafting has been popular for decades for its consistent reliability and performance. To help customers get this high-quality, lab-tested product into their hands as quickly as possible for their time-sensitive design projects, Thomson goes to great lengths.
With the special machining add-on to the Thomson online shafting selector tool, the burden of creating 2D drawings is relieved, and the amount of time needed to specify the machined shaft is dramatically reduced.
Watch this comprehensive demo and see how this feature offers the most commonly used machining options, which are automatically converted to manufacturable 2D drawings for download as printable PDFs or sharable links.
Try the online shafting selector tool and special machining add-on at: https://www.thomsonlinear.com/en/products/shafting
For any cases in which your machining configurations don't fall within the scope of our tool's options, Thomson application engineers are always ready to provide fast help.
Self-lubricating Linear Bearing Pillow Blocks | 167 KB | |
Super Metric Ball Bushing Bearing Cross Reference Sheet | 172 KB |
To provide better service to you on our websites, we and our service providers use cookies to collect your personal data when you browse. For information about our use of cookies and how to decline them or turn them off please read our cookie policy [available here].