Thomson currently has two account systems - one for the website and CAD model downloads, and one for e-commerce. We understand that two logins is an inconvenience and are working to consolidate our systems into one login process. Until we’re able to consolidate the two logins, please follow these guidelines:
Customer Service Chat (ONLINE) Customer Service Chat (OFFLINE)
Thomson offers a complete line of accessories for our extensive collection of linear bearing products including push-in internal rings installed inside the housing bore, external rings that form O.D. shoulders, and double-acting external seals for both fixed and adjustable housings. Series ADJ seals have a radial slot through the circumference to facilitate diameter adjustment.
Accessory Style | Imperial Type (in) |
---|---|
Sizes | 1/4" - 4" |
Retaining Ring Types | Internal External |
Seal Types | Open Closed Adjustable |
For Bearing Types | RoundWay Pillow Block Ball Bushing Bearing |
To provide better service to you on our websites, we and our service providers use cookies to collect your personal data when you browse. For information about our use of cookies and how to decline them or turn them off please read our cookie policy [available here].