Skip to content Skip to navigation
Roundway Roller Bearings

RoundWay® Roller Bearings

Thomson invented the RoundWay Linear roller bearing for use in high load, heavy duty applications. The RoundWay roller bearing combines the high load capacity of hardened and ground steel recirculating rollers with a rigid malleable iron mounting block providing high load capacity with smooth linear travel.  The chain-connected rollers allow the RoundWay to travel at extremely high speeds in unforgiving, contaminated environments.

Overview

RoundWay Roller Specifications:

Bearing Style Imperial Type (in)
Sizes 1/2" - 4"
Trunnion Types A, B, C
Mount Types Single, Dual
Bearing Load Capacities Up to 70,000 lbf
Special Options Seals

RoundWay Roller Highlights:

  • Chain-guided rollers provide travel speeds up to 100 ft/s (30 m/s)
  • Bearing mounts self-align in all directions and even allow for slightly out of parallel 60 Case LinearRace ways
  • All-steel construction allows operation in temperatures up to 600°F and maximum system rigidity
  • Available in single mounts or dual "V" mounts that resist side-loading

Browse Roundway Roller Bearing Part Numbers
back to top