- Home
- Products
-
Part Numbers
-
Linear Bearings and Guides
-
Linear Race Shafting
-
Shaft and Support Rail Assemblies
-
XSRA - eXtra Rigid, Inch
- XSRA-48-TU
XSRA-48-TU
Can't find what you're looking for? Go to the Product Selector
XSRA-48-TU
Shaft Support, Continuous Support Assembly, Extra Rigid, Tubular, Predrilled, Class XL, Ductile iron powder epoxy coated, Steel Shaft, Cut To Length, Use with 3 in Nominal Diameter Open Bushing Bearings
Lead Time:
Contact Factory
-
Shaft supports simplify mounting of Thomson 60 Case shafts. Users of Thomson 60 Case shafting should consider the use of these shaft supports
-
These supports can be used horizontally or vertically.
-
The most deflection resistant shaft support of all Thomson supports.
-
Class XL 60 Case Shaft included
-
Y1=Y2 is standard. Special Y1 can be specified by customer.
-
Bolt assembly to the machine from top through the support flange.
-
Use only with XR Ball bushing bearings.
Dimension | Value |
[d] Shaft, Nominal Diameter | 3 in |
[A] | 6 in |
[A2] | 1.25 in |
[E1] | 4.25 in |
[F] | 1 1/4 x 3/4 DP |
[F1] | 1.3125 in |
[H] | 4 in |
[H] Tolerance | +0.000/-0.001 in |
[N] | 11/16 in |
[X] Dim | 6 in |
[Y] | 3 in |
Recomended Bolt | 5/8 in |
Dimension | Value |
[d] Shaft, Nominal Diameter | 3 in |
[A] | 6 in |
[A2] | 1.25 in |
[E1] | 4.25 in |
[F] | 1 1/4 x 3/4 DP |
[F1] | 1.3125 in |
[H] | 4 in |
[H] Tolerance | +0.000/-0.001 in |
[N] | 11/16 in |
[X] Dim | 6 in |
[Y] | 3 in |
Recomended Bolt | 5/8 in |
Specifications | Value |
Class | Class XL |
Material | Ductile iron powder epoxy coated, Steel Shaft |
Material, Shaft | Steel |
Material, Support | Ductile iron powder epoxy coated |
Option Predrilled (PD) | Predrilled |
Option Tubular (TU) | Tubular |
Support Style | Extra Rigid |
Weight | 49.7 lb/ft |