- Home
- Products
- Ball Bushing® Bearings
- XR48OPN
XR48OPN
Can't find what you're looking for? Go to the Product Selector
XR48OPN
XR Extra Rigid Bearings
XR, Rigid Ball Bushing Bearing, 3.000 in, Open, Self-Aligning, Open for continuously supported applications, Not Corrosion Resistant
Lead Time:
5 Days
Lead times may increase with higher quantities. Lead time displayed in business days.
$1334.22
each
Costs associated with shipping, packaging, and import taxes/duty not included.
Dimension |
Value |
a |
30.00 ° (30.000 °) |
C |
152.40 mm (6.000 in) |
d |
76.20 mm (3.000 in) |
D |
114.30 mm (4.500 in) |
E |
38.10 mm (1.500 in) |
F |
6.86 mm (0.270 in) |
G |
10.67 mm (0.420 in) |
H |
130.68 mm (5.145 in) |
Dimension |
Value |
a |
30.00 ° (30.000 °) |
C |
152.40 mm (6.000 in) |
d |
76.20 mm (3.000 in) |
D |
114.30 mm (4.500 in) |
E |
38.10 mm (1.500 in) |
F |
6.86 mm (0.270 in) |
G |
10.67 mm (0.420 in) |
H |
130.68 mm (5.145 in) |
Specification |
Value |
Adjustable/Not Adjustable |
Not Adjustable |
Closed/Open |
Open |
Number of Ball Circuits |
6 |
Roll Pack |
No Roll Pack |
Food Grade Rated |
Not Food Grade |
Self Alignment |
Self-aligning |
Single/Twin |
Single |
Temperature Max |
85 °C / 185 °F |
Use with shafting class |
XL |
Weight |
1.996 kg / 4.4 lbs |
Nominal Diameter |
76.200 mm / 3 in |
Outer Diameter |
114.300 mm / 4.5 in |
Length |
152.400 mm / 6 in |
To download the models below, you will need to sign in.
Sign In