- Home
- Products
- Ball Bushing® Bearings
- XPBO48OPN
XPBO48OPN
Can't find what you're looking for? Go to the Product Selector
XPBO48OPN
XR Extra Rigid Bearings
XR, Rigid Ball Bushing Bearing Pillow Block, 3.000 in, Open, Not Self-Aligning, Not Corrosion Resistant
Lead Time:
5 Days
Lead times may increase with higher quantities. Lead time displayed in business days.
$2474.11
each
Costs associated with shipping, packaging, and import taxes/duty not included.
Dimension |
Value |
A |
212.85 mm (8.380 in) |
A2 |
139.70 mm (5.500 in) |
B |
184.15 mm (7.250 in) |
B1 |
104.90 mm (4.130 in) |
d |
76.20 mm (3.000 in) |
E1 |
177.80 mm (7.000 in) |
E2 |
149.23 mm (5.875 in) |
H |
88.90 mm (3.500 in) |
H1 |
149.23 mm (5.875 in) |
N |
16.76 mm (0.660 in) |
Dimension |
Value |
A |
212.85 mm (8.380 in) |
A2 |
139.70 mm (5.500 in) |
B |
184.15 mm (7.250 in) |
B1 |
104.90 mm (4.130 in) |
d |
76.20 mm (3.000 in) |
E1 |
177.80 mm (7.000 in) |
E2 |
149.23 mm (5.875 in) |
H |
88.90 mm (3.500 in) |
H1 |
149.23 mm (5.875 in) |
N |
16.76 mm (0.660 in) |
Specification |
Value |
Adjustable/Not Adjustable |
Not Adjustable |
Closed/Open |
Open |
Roll Pack |
No Roll Pack |
Food Grade Rated |
Not Food Grade |
Self Alignment |
Not self-aligning |
Single/Twin |
Single |
Temperature Max |
85 °C / 185 °F |
Use with shafting class |
XL |
Weight |
24.948 kg / 55 lbs |
Nominal Diameter |
76.200 mm / 3 in |
Length |
184.150 mm / 7.25 in |
To download the models below, you will need to sign in.
Sign In