- Home
- Products
-
Part Numbers
-
Linear Bearings and Guides
-
Ball Bushing Bearings
-
Super
-
TWN - Closed, Pillow Block, Twin, Inch
- TWN16-BG
TWN16-BG
Can't find what you're looking for? Go to the Product Selector
TWN16-BG
Linear Bearing, Ball Bushing, Pillow Block, Super, 1 in, Closed, Twin, Self-aligning, Ball Groove; Use with 1 in Diameter Class G Shaft in end supported applications
Lead Time:
5 Days
each
Costs associated with shipping, packaging, and import taxes/duty not included.
-
Closed Pillow blocks are for use with END supported shafting.
-
For use with Class G shafting
-
Ball Bushing Bearings are included and factory installed in each Pillow Block
-
Super Ball Bushing bearing pillow blocks are provided with integral, double acting seals unless otherwise specified
Dimension | Value |
[d] Shaft, Nominal Diameter | 1 in |
[A] | 3.25 in |
[A2] | 2.38 in |
[B] | 6 in |
[E1] | 2.875 in |
[E1] Tolerance | ± 0.010 in |
[E2] | 4.5 in |
[E2] Tolerance | ± 0.010 in |
[F] | 1.94 in |
[F1] | 0.38 in |
[G] | 1.19 in |
[G1] | 3 in |
[G2] Access for Lubrication | 1/4-28 |
[H] | 1.187 in |
[H1] | 2.19 in |
[N] | 0.22 in |
Specifications | Value |
Adjustable/Not Adjustable | Not Adjustable |
Closed/Open | Closed |
Material | Aluminum; Plastic; Rubber |
Self Alignment | Self-aligning |
Single/Twin | Twin |
Temperature Max | 185 °F |
UPC Number | 662486102953 |
Use with shafting Class | Class G |
Weight | 2.6 lb |