- Home
- Products
- RoundRail Shafting
- SB16
SB16
Can't find what you're looking for? Go to the Product Selector
SB16
End Support Inch
End Support Inch, 1.000 in Diameter
Lead Time:
Next Day
Lead times may increase with higher quantities. Lead time displayed in business days.
$54.68
each
Costs associated with shipping, packaging, and import taxes/duty not included.
- Shaft supports simplify mounting of Thomson 60 Case shafts. Users of Thomson 60 Case shafting should consider the use of these shaft supports.
Dimension |
Value |
[A] |
3.2500 |
[A2] |
1.3800 |
[B] |
1.0000 |
[dia] |
1.0000 |
[E] |
2.5000 |
[H] |
1.5000 |
[H1] |
2.5600 |
[H2] |
0.3800 |
[N] |
0.2800 |
Dimension |
Value |
[A] |
3.2500 |
[A2] |
1.3800 |
[B] |
1.0000 |
[dia] |
1.0000 |
[E] |
2.5000 |
[H] |
1.5000 |
[H1] |
2.5600 |
[H2] |
0.3800 |
[N] |
0.2800 |
Specification |
Value |
Material, Support |
Malleable Iron |
Diameter |
25 mm / 1.000 in |
Weight |
1.000 |
To download the models below, you will need to sign in.
Sign In