- Home
- Products
- RoundRail Shafting
- ASB16
ASB16
Can't find what you're looking for? Go to the Product Selector
ASB16
End Support Inch
End Support Inch, 1.000 in Diameter
Lead Time:
Next Day
Lead times may increase with higher quantities. Lead time displayed in business days.
$65.34
each
Costs associated with shipping, packaging, and import taxes/duty not included.
- Shaft supports simplify mounting of Thomson 60 Case shafts. Users of Thomson 60 Case shafting should consider the use of these shaft supports.
Dimension |
Value |
[A] |
3.2500 |
[A1] |
1.6250 |
[B] |
1.0000 |
[dia] |
1.0000 |
[E] |
2.5000 |
[H] |
1.3750 |
[H1] |
2.4800 |
[N] |
0.2800 |
Dimension |
Value |
[A] |
3.2500 |
[A1] |
1.6250 |
[B] |
1.0000 |
[dia] |
1.0000 |
[E] |
2.5000 |
[H] |
1.3750 |
[H1] |
2.4800 |
[N] |
0.2800 |
Specification |
Value |
Material, Support |
Aluminum |
Diameter |
25 mm / 1.000 in |
Weight |
0.440 |
To download the models below, you will need to sign in.
Sign In