- Home
- Products
-
Part Numbers
-
Linear Bearings and Guides
-
Ball Bushing Bearings
-
Seals, Retaining Rings, Misc
-
PR - Push Ring
- PR750
PR750
Can't find what you're looking for? Go to the Product Selector
PR750
Linear Bearing, Retaining Ring, Internal, Accessory, 0.75 in, for SSU12, Super12 or A122026 or XA122026 Ball Bushing Bearing; Use with 0.75 in Nominal Diameter Closed Bushing Bearings
Lead Time:
5 Days
each
Costs associated with shipping, packaging, and import taxes/duty not included.
-
For use with Thomson Ball Bushing® Bearings.
-
Push-in retaining rings for retention inside housing bores
Dimension | Value |
[d] Shaft, Nominal Diameter | 0.75 in |
[A] | 1.25 in |
[B] | 0.08 in |
Specifications | Value |
Material | Steel |
UPC Number | 662486819868 |
Weight | 0.002 lb |