- Home
- Products
- Ball Bushing® Bearings
- SSU12
SSU12
Can't find what you're looking for? Go to the Product Selector
SSU12
Super Smart ball bearings, inch
SSU, Ball Bushing Bearing, 0.750 in, Self-Aligning, Not Corrosion Resistant, No Wipers
Lead Time:
Next Day
Lead times may increase with higher quantities. Lead time displayed in business days.
$47.87
each
Costs associated with shipping, packaging, and import taxes/duty not included.
- These universally self-aligning bearings offer twice the load capacity or eight times the travel life of our Super Ball Bushing® bearing.
- Its unique design with the steel band enables the bearing to preserve it’s ID fit-up and self-aligning capability over extended use.
- A universal self-alignment feature optimizes load distribution between ball tracks and assures uniform ball loading over the entire length of the bearing plate.
- This patented product provides smooth, quiet, low drag linear movement at 6x the load capacity or 216 x the L10 travel life of a conventional steel linear ball bushing bearing.
Dimension |
Value |
C |
41.28 mm (1.625 in) |
C1 |
32.64 mm (1.285 in) |
C2 |
1.40 mm (0.055 in) |
d |
19.05 mm (0.750 in) |
D |
31.75 mm (1.250 in) |
Dimension |
Value |
C |
41.28 mm (1.625 in) |
C1 |
32.64 mm (1.285 in) |
C2 |
1.40 mm (0.055 in) |
d |
19.05 mm (0.750 in) |
D |
31.75 mm (1.250 in) |
Specification |
Value |
Adjustable/Not Adjustable |
Not Adjustable |
Closed/Open |
Closed |
Number of Ball Circuits |
10 |
Roll Pack |
No Roll Pack |
Food Grade Rated |
Not Food Grade |
Self Alignment |
Self-aligning |
Single/Twin |
Single |
Temperature Max |
85 °C / 185 °F |
Use with shafting class |
L |
Wipers, Seals |
|
Weight |
0.073 kg / 0.16 lbs |
Nominal Diameter |
19.050 mm / 0.75 in |
Outer Diameter |
31.750 mm / 1.25 in |
Length |
41.275 mm / 1.625 in |
To download the models below, you will need to sign in.
Sign In