- Home
- Products
- Ball Bushing® Bearings
- SUPER12
SUPER12
Can't find what you're looking for? Go to the Product Selector
SUPER12
Super Ball Bushing Bearing
SUPER, Ball Bushing Bearing, 0.750 in, Self-Aligning, Closed Type, Non-Adjustable, Not Corrosion Resistant
Lead Time:
Next Day
Lead times may increase with higher quantities. Lead time displayed in business days.
$45.45
each
Costs associated with shipping, packaging, and import taxes/duty not included.
- The Super Ball Bushing bearing is self-aligning, lightweight and adjustable with a low coefficient of friction.
- The wear-resistant, engineered-polymer retainers and outer sleeves reduce inertia and noise in critical, high speed applications.
- Radially floating bearing plates. When installed in an adjustable housing, the Super Ball Bushing Bearing may be adjusted to a specific diametrical fit-up for accurate and repeatable movement.
Dimension |
Value |
C |
41.28 mm (1.625 in) |
d |
19.05 mm (0.750 in) |
D |
31.75 mm (1.250 in) |
Dimension |
Value |
C |
41.28 mm (1.625 in) |
d |
19.05 mm (0.750 in) |
D |
31.75 mm (1.250 in) |
Specification |
Value |
Adjustable/Not Adjustable |
Adjustable |
Closed/Open |
Closed |
Number of Ball Circuits |
6 |
Roll Pack |
No Roll Pack |
Food Grade Rated |
Not Food Grade |
Self Alignment |
Self-aligning |
Single/Twin |
Single |
Temperature Max |
85 °C / 185 °F |
Use with shafting class |
L |
Wipers, Seals |
|
Weight |
0.064 kg / 0.14 lbs |
Nominal Diameter |
19.050 mm / 0.75 in |
Outer Diameter |
31.750 mm / 1.25 in |
Length |
41.275 mm / 1.625 in |
To download the models below, you will need to sign in.
Sign In