- Home
- Products
-
Part Numbers
-
Linear Motion Systems
-
Belt Drive, Slide Guided
-
MGxxB
- MG10B176-A00X670
MG10B176-A00X670
Can't find what you're looking for? Go to the Product Selector
MG10B176-A00X670
Linear Unit, Movopart M100, Belt Drive, Prism Guide, 0.20 mm Repeatability, 6325 mm Stroke, 6756 mm Overall Length, Single Standard Carriage, 176 mm Travel Per Shaft Rev, Shaft On Both Sides, 4.99 m/s Maximum Linear Speed, Superseded
Lead Time:
2 Weeks
-
Can be installed in any orientation
-
Self-adjusting stainless steel cover band
-
Patented self-adjusting prism slide guides
-
Wash down and enhanced wash down protected versions available
Dimension | Value |
[Smax] Stroke | 6325 mm |
Ltot | 6756 mm |
Travel Per Shaft Rev | 176 mm |
Dimension | Value |
[Smax] Stroke | 6325 mm |
Ltot | 6756 mm |
Travel Per Shaft Rev | 176 mm |
Specifications | Value |
Belt Type | STD8-50 |
Carriage Type | Single Standard Carriage |
Drive | Belt |
Guide | Prism |
Profile size (width × height) | 108 x 100 mm |
Protection Option | Standard Protection |
Shaft Configuration | Shaft On Both Sides |
Shaft Orientation | Right Angle |
Shaft Quantity | Double Shafts |
Weight | 86.9 kg |