- Home
- Products
- D312339
D312339
D312339
Linear Motion System Accessories
Linear Unit, SINGLE MOUNTING CLAMP, SHORT, M100 MOVOP
Lead Time:
5 Days
Lead times may increase with higher quantities. Lead time displayed in business days.
$13.98
each
Costs associated with shipping, packaging, and import taxes/duty not included.
Clamp only. Mounting screw not included.Tighten Screws to 45 Nm
Dimension |
Value |
A |
45.000 mm (1.77 in) |
B |
46.500 mm (1.83 in) |
C |
22.000 mm (0.87 in) |
D |
60.000 mm (2.36 in) |
E |
17.000 mm (0.67 in) |
F |
10.500 mm (0.41 in) |
G |
10.500 mm (0.41 in) |
H |
20.000 mm (0.79 in) |
Dimension |
Value |
A |
45.000 mm (1.77 in) |
B |
46.500 mm (1.83 in) |
C |
22.000 mm (0.87 in) |
D |
60.000 mm (2.36 in) |
E |
17.000 mm (0.67 in) |
F |
10.500 mm (0.41 in) |
G |
10.500 mm (0.41 in) |
H |
20.000 mm (0.79 in) |
Specification |
Value |
Weight |
ISO4762-8.16 |
Screws |
ISO4762-8.8 |
Screw Tightening Torque |
45.00 nM |
To download the models below, you will need to sign in.
Sign In