D312304

D312304
D312304

Linear Unit, M100: 2 CLAMPS + 4MC6S 10X25

Lead Time:  2500 Days 
each Costs associated with shipping, packaging, and import taxes/duty not included.

  • Kit includes 2 bolts and 2 clamps
  • Can be used to mount one unit to another to create a Multi axis assembly

Dimensions

dimensions
DimensionValue
[A]92 mm
[B]46.5 mm
[C]22 mm
[D]60 mm
[E]17 mm
[F]10.5 mm 
[G]10.5 mm
[H]20 mm

Specifications

SpecificationsValue
Use withM100 

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?