- Home
- Products
-
Part Numbers
-
Linear Motion Systems
-
Belt Drive, Slide Guided
-
MGxxB
- MG10B176-A00R348
MG10B176-A00R348
Can't find what you're looking for? Go to the Product Selector
MG10B176-A00R348
Linear Unit, Movopart M100, Belt Drive, Prism Guide, 0.20 mm Repeatability, 3105 mm Stroke, 3536 mm Overall Length, Single Standard Carriage, 176 mm Travel Per Shaft Rev, Shaft On Left Side, 4.99 m/s Maximum Linear Speed, Superseded
Lead Time:
2 Weeks
-
Can be installed in any orientation
-
Self-adjusting stainless steel cover band
-
Patented self-adjusting prism slide guides
-
Wash down and enhanced wash down protected versions available
Dimension | Value |
[Smax] Stroke | 3105 mm |
Ltot | 3536 mm |
Travel Per Shaft Rev | 176 mm |
Dimension | Value |
[Smax] Stroke | 3105 mm |
Ltot | 3536 mm |
Travel Per Shaft Rev | 176 mm |
Specifications | Value |
Belt Type | STD8-50 |
Carriage Type | Single Standard Carriage |
Drive | Belt |
Guide | Prism |
Profile size (width × height) | 108 x 100 mm |
Protection Option | Standard Protection |
Shaft Configuration | Shaft On Left Side |
Shaft Orientation | Right Angle |
Shaft Quantity | Single Shaft |
Weight | 49.5 kg |