- Home
- Products
-
Part Numbers
-
Linear Motion Systems
-
Belt Drive, Slide Guided
-
MGxxB
- MG05B130-A00Q182
MG05B130-A00Q182
Can't find what you're looking for? Go to the Product Selector
MG05B130-A00Q182
Linear Unit, Movopart M50, Belt Drive, Prism Guide, 0.20 mm Repeatability, 1550 mm Stroke, 1846 mm Overall Length, Single Standard Carriage, 130 mm Travel Per Shaft Rev, Shaft On Right Side, 4.98 m/s Maximum Linear Speed, Superseded
Lead Time:
2 Weeks
-
Can be installed in any orientation
-
Resistant to shock loads and vibrations
-
Patented self-adjusting prism slide guides
-
Low cost
Dimension | Value |
[Smax] Stroke | 1550 mm |
Ltot | 1846 mm |
Travel Per Shaft Rev | 130 mm |
Specifications | Value |
Belt Type | GT 5 MR-19 |
Carriage Type | Single Standard Carriage |
Drive | Belt |
Guide | Prism |
Profile size (width × height) | 50 x 50 mm |
Protection Option | Standard Protection |
Shaft Configuration | Shaft On Right Side |
Shaft Orientation | Right Angle |
Shaft Quantity | Single Shaft |
Weight | 4.8 kg |