- Home
- Products
- D312248
D312248
D312248
Linear Motion System Accessories
Linear Unit, MOUNTING CLAMP, M50 TYPE 1
Lead Time:
5 Days
Lead times may increase with higher quantities. Lead time displayed in business days.
$10.17
each
Costs associated with shipping, packaging, and import taxes/duty not included.
Clamp only. Mounting screw not included.Tighten Screws to 9.4 Nm
Dimension |
Value |
A |
25.000 mm (0.98 in) |
B |
30.000 mm (1.18 in) |
C |
20.000 mm (0.79 in) |
G |
6.500 mm (0.26 in) |
H |
14.000 mm (0.55 in) |
Dimension |
Value |
A |
25.000 mm (0.98 in) |
B |
30.000 mm (1.18 in) |
C |
20.000 mm (0.79 in) |
G |
6.500 mm (0.26 in) |
H |
14.000 mm (0.55 in) |
Specification |
Value |
Weight |
ISO4762-8.13 |
Screws |
ISO4762-8.8 |
Screw Tightening Torque |
9.40 nM |
To download the models below, you will need to sign in.
Sign In