- Home
- Products
- D312117
D312117
D312117
Linear Motion System Accessories
Linear Unit, MOUNTING KIT MP M50R
Lead Time:
2 Weeks
Lead times may increase with higher quantities. Lead time displayed in business days.
$53.38
each
Costs associated with shipping, packaging, and import taxes/duty not included.
Includes: (1) Base, Mounting (2) Clamp, Mounting (4) Bolt 1/4-20 (4) Washer 1/4 in
Dimension |
Value |
A |
7.000 mm (0.28 in) |
B |
20.000 mm (0.79 in) |
C |
105.000 mm (4.13 in) |
D |
35.000 mm (1.38 in) |
E |
30.000 mm (1.18 in) |
F |
6.500 mm (0.26 in) |
G |
11.000 mm (0.43 in) |
Dimension |
Value |
A |
7.000 mm (0.28 in) |
B |
20.000 mm (0.79 in) |
C |
105.000 mm (4.13 in) |
D |
35.000 mm (1.38 in) |
E |
30.000 mm (1.18 in) |
F |
6.500 mm (0.26 in) |
G |
11.000 mm (0.43 in) |
Specification |
Value |
For Sensor Diameter |
M60 |
To download the models below, you will need to sign in.
Sign In