- Home
- Products
-
Part Numbers
-
Linear Motion Systems
-
Belt Drive, Slide Guided
-
MGxxB
- MG05B130-A00Q180
MG05B130-A00Q180
Can't find what you're looking for? Go to the Product Selector
MG05B130-A00Q180
Linear Unit, Movopart M50, Belt Drive, Prism Guide, 0.20 mm Repeatability, 1530 mm Stroke, 1826 mm Overall Length, Single Standard Carriage, 130 mm Travel Per Shaft Rev, Shaft On Right Side, 4.98 m/s Maximum Linear Speed, Superseded
Lead Time:
2 Weeks
-
Can be installed in any orientation
-
Resistant to shock loads and vibrations
-
Patented self-adjusting prism slide guides
-
Low cost
Dimension | Value |
[Smax] Stroke | 1530 mm |
Ltot | 1826 mm |
Travel Per Shaft Rev | 130 mm |
Specifications | Value |
Belt Type | GT 5 MR-19 |
Carriage Type | Single Standard Carriage |
Drive | Belt |
Guide | Prism |
Profile size (width × height) | 50 x 50 mm |
Protection Option | Standard Protection |
Shaft Configuration | Shaft On Right Side |
Shaft Orientation | Right Angle |
Shaft Quantity | Single Shaft |
Weight | 4.8 kg |