- Home
- Products
-
Part Numbers
-
Linear Motion Systems
-
Belt Drive, Slide Guided
-
MGxxB
- MG05B130-A00Q042
MG05B130-A00Q042
Can't find what you're looking for? Go to the Product Selector
MG05B130-A00Q042
Linear Unit, Movopart M50, Belt Drive, Prism Guide, 0.20 mm Repeatability, 150 mm Stroke, 446 mm Overall Length, Single Standard Carriage, 130 mm Travel Per Shaft Rev, Shaft On Right Side, 4.98 m/s Maximum Linear Speed, Superseded
Lead Time:
2 Weeks
-
Can be installed in any orientation
-
Resistant to shock loads and vibrations
-
Patented self-adjusting prism slide guides
-
Low cost
Dimension | Value |
[Smax] Stroke | 150 mm |
Ltot | 446 mm |
Travel Per Shaft Rev | 130 mm |
Specifications | Value |
Belt Type | GT 5 MR-19 |
Carriage Type | Single Standard Carriage |
Drive | Belt |
Guide | Prism |
Profile size (width × height) | 50 x 50 mm |
Protection Option | Standard Protection |
Shaft Configuration | Shaft On Right Side |
Shaft Orientation | Right Angle |
Shaft Quantity | Single Shaft |
Weight | 1.4 kg |