MF10K257-A00D102S1

MF10K257-A00D102S1
MF10K257-A00D102S1

Linear Unit, Movopart M100, Ball Screw Drive, Ball Guide, 0.05 mm Repeatability, Non-Preloaded, 542 mm Stroke, 1108 mm Overall Length, Single Standard Carriage, 25 mm Travel Per Shaft Rev, Single Shaft With Keyway, Wash Down Protection, 1.25 m/s Maximum Linear Speed, Superseded


  • Can be installed in any orientation
  • Self-adjusting stainless steel cover band
  • Internal ball guides
  • Wash down protected versions available

Dimensions

dimensions
DimensionValue
[Smax] Stroke542 mm
Ltot1108 mm
Travel Per Shaft Rev25 mm

Specifications

SpecificationsValue
Carriage TypeSingle Standard Carriage 
DriveBall Screw 
GuideBall 
Profile size (width × height)108 x 100 mm 
Protection OptionWash Down Protection 
Screw Nut TypeNon-Preloaded 
Shaft ConfigurationSingle Shaft With Keyway 
Shaft OrientationInline 
Shaft QuantitySingle Shaft 
Weight32.1 kg

Performance

PerformanceValue
Input speed, maximum3000 RPM
Maximum Acceleration8 m/s²
Maximum Linear Speed1.25 m/s
Repeatability0.05 mm

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?