- Home
- Products
-
Part Numbers
-
Linear Motion Systems
-
Screw Drive, Ball Guided
-
MFxxK
- MF10K057-A00S338
MF10K057-A00S338
Can't find what you're looking for? Go to the Product Selector
MF10K057-A00S338
Linear Unit, Movopart M100, Ball Screw Drive, Ball Guide, 0.05 mm Repeatability, Non-Preloaded, 3012 mm Stroke, 3468 mm Overall Length, Single Standard Carriage, 5 mm Travel Per Shaft Rev, Single Shaft With Keyway, 0.25 m/s Maximum Linear Speed, Superseded
-
Can be installed in any orientation
-
Self-adjusting stainless steel cover band
-
Internal ball guides
-
Wash down protected versions available
Dimension | Value |
[Smax] Stroke | 3012 mm |
Ltot | 3468 mm |
Travel Per Shaft Rev | 5 mm |
Specifications | Value |
Carriage Type | Single Standard Carriage |
Drive | Ball Screw |
Guide | Ball |
Profile size (width × height) | 108 x 100 mm |
Protection Option | Standard Protection |
Screw Nut Type | Non-Preloaded |
Shaft Configuration | Single Shaft With Keyway |
Shaft Orientation | Inline |
Shaft Quantity | Single Shaft |
Weight | 72.1 kg |