- Home
- Products
-
Part Numbers
-
Linear Motion Systems
-
Belt Drive, Ball Guided
-
MFxxB
- MF10B176-C86X260
MF10B176-C86X260
Can't find what you're looking for? Go to the Product Selector
MF10B176-C86X260
Linear Unit, Movopart M100, Belt Drive, Ball Guide, 0.10 mm Repeatability, 1740 mm Stroke, 2656 mm Overall Length, Double Standard Carriages, 860 mm between carriages, 176 mm Travel Per Shaft Rev, Shaft On Both Sides, 4.99 m/s Maximum Linear Speed, Superseded
Lead Time:
2 Weeks
-
Can be installed in any orientation
-
Self-adjusting stainless steel cover band
-
Stroke up to 12 m
-
Wash down protected versions available
Dimension | Value |
[LA] Carriage Spacing | 860 mm |
[Smax] Stroke | 1740 mm |
Ltot | 2656 mm |
Travel Per Shaft Rev | 176 mm |
Specifications | Value |
Belt Type | STD8-50 |
Carriage Type | Double Standard Carriages |
Drive | Belt |
Guide | Ball |
Profile size (width × height) | 108 x 100 mm |
Protection Option | Standard Protection |
Shaft Configuration | Shaft On Both Sides |
Shaft Orientation | Right Angle |
Shaft Quantity | Double Shafts |
Weight | 2.2 kg |