- Home
- Products
-
Part Numbers
-
Linear Motion Systems
-
Belt Drive, Ball Guided
-
MFxxB
- MF10B176-C35X118S1
MF10B176-C35X118S1
Can't find what you're looking for? Go to the Product Selector
MF10B176-C35X118S1
Linear Unit, Movopart M100, Belt Drive, Ball Guide, 0.10 mm Repeatability, 830 mm Stroke, 1236 mm Overall Length, Double Standard Carriages, 350 mm between carriages, 176 mm Travel Per Shaft Rev, Shaft On Both Sides, Wash Down Protection, 4.99 m/s Maximum Linear Speed, Superseded
Lead Time:
2 Weeks
-
Can be installed in any orientation
-
Self-adjusting stainless steel cover band
-
Stroke up to 12 m
-
Wash down protected versions available
Dimension | Value |
[LA] Carriage Spacing | 350 mm |
[Smax] Stroke | 830 mm |
Ltot | 1236 mm |
Travel Per Shaft Rev | 176 mm |
Specifications | Value |
Belt Type | STD8-50 |
Carriage Type | Double Standard Carriages |
Drive | Belt |
Guide | Ball |
Profile size (width × height) | 108 x 100 mm |
Protection Option | Wash Down Protection |
Shaft Configuration | Shaft On Both Sides |
Shaft Orientation | Right Angle |
Shaft Quantity | Double Shafts |
Weight | 2.2 kg |