- Home
- Products
-
Part Numbers
-
Linear Motion Systems
-
Belt Drive, Ball Guided
-
MFxxB
- MF10B176-A00X066P1
MF10B176-A00X066P1
Can't find what you're looking for? Go to the Product Selector
MF10B176-A00X066P1
Linear Unit, Movopart M100, Belt Drive, Ball Guide, 0.10 mm Repeatability, 255 mm Stroke, 716 mm Overall Length, Single Standard Carriage, 176 mm Travel Per Shaft Rev, Shaft On Both Sides, Wash Down Protection, 4.99 m/s Maximum Linear Speed, Superseded
Lead Time:
2 Weeks
-
Can be installed in any orientation
-
Self-adjusting stainless steel cover band
-
Stroke up to 12 m
-
Wash down protected versions available
Dimension | Value |
[Smax] Stroke | 255 mm |
Ltot | 716 mm |
Travel Per Shaft Rev | 176 mm |
Specifications | Value |
Belt Type | STD8-50 |
Carriage Type | Single Standard Carriage |
Drive | Belt |
Guide | Ball |
Profile size (width × height) | 108 x 100 mm |
Protection Option | Wash Down Protection |
Shaft Configuration | Shaft On Both Sides |
Shaft Orientation | Right Angle |
Shaft Quantity | Double Shafts |
Weight | 17.5 kg |