- Home
- Products
-
Part Numbers
-
Linear Motion Systems
-
Belt Drive, Ball Guided
-
MFxxB
- MF10B176-A00R407
MF10B176-A00R407
Can't find what you're looking for? Go to the Product Selector
MF10B176-A00R407
Linear Unit, Movopart M100, Belt Drive, Ball Guide, 0.10 mm Repeatability, 3665 mm Stroke, 4126 mm Overall Length, Single Standard Carriage, 176 mm Travel Per Shaft Rev, Shaft On Left Side, 4.99 m/s Maximum Linear Speed, Superseded
Lead Time:
2 Weeks
-
Can be installed in any orientation
-
Self-adjusting stainless steel cover band
-
Stroke up to 12 m
-
Wash down protected versions available
Dimension | Value |
[Smax] Stroke | 3665 mm |
Ltot | 4126 mm |
Travel Per Shaft Rev | 176 mm |
Specifications | Value |
Belt Type | STD8-50 |
Carriage Type | Single Standard Carriage |
Drive | Belt |
Guide | Ball |
Profile size (width × height) | 108 x 100 mm |
Protection Option | Standard Protection |
Shaft Configuration | Shaft On Left Side |
Shaft Orientation | Right Angle |
Shaft Quantity | Single Shaft |
Weight | 66.2 kg |