- Home
- Products
-
Part Numbers
-
Linear Bearings and Guides
-
Ball Bushing Bearings
-
MultiTrac
- MAM08WWSS
MAM08WWSS
Can't find what you're looking for? Go to the Product Selector
MAM08WWSS
Linear Bearing, Ball Bushing only, MultiTrac, 8 mm, Closed, Not Self-aligning, Stainless Steel, Integral Wiper both ends; Use with 8 mm Diameter Shaft in end supported applications
Lead Time:
10 Days
$118.63
each
Costs associated with shipping, packaging, and import taxes/duty not included.
-
The extremely rigid MultiTrac Ball Bushing reduces deflection and provides twice the load capacity or eight times the travel life of conventional ball bushing bearings.
-
The bearing's patented ball control technology eliminates binding and chatter (stick-slip), common with high friction, plain bearings.
-
A coefficient of friction as low as .001. When replacing high friction plain bearings, Precision Steel Ball Bushing Bearings dramatically improve machine productivity and efficiency.
-
For use with Metric class Shafting.
Dimension | Value |
[d] Shaft, Nominal Diameter | 8 mm |
[C] Length Along Axis | 24.480 / 25.000 mm |
[C1] | 16.200 / 16.470 mm |
[C2] Min | 1.1 mm |
[D] Recommended Housing Bore | 16.000 / 16.011 mm |
[D], Nominal | 16 mm |
Dimension | Value |
[d] Shaft, Nominal Diameter | 8 mm |
[C] Length Along Axis | 24.480 / 25.000 mm |
[C1] | 16.200 / 16.470 mm |
[C2] Min | 1.1 mm |
[D] Recommended Housing Bore | 16.000 / 16.011 mm |
[D], Nominal | 16 mm |
Specifications | Value |
Adjustable/Not Adjustable | Not Adjustable |
Closed/Open | Closed |
Corrosion Resistant Option | Stainless Steel |
Material | Steel; Plastic |
Number of Ball Circuits | 4 |
Self Alignment | Not Self-aligning |
Temperature Max | 185 °F |
UPC Number | 662486900917 |
Weight | 0.02 kg |
Wipers, Seals | Integral Wiper both ends |