- Home
- Products
-
Part Numbers
-
Linear Bearings and Guides
-
Linear Race Shafting
-
Shaft End Support Blocks
-
SBM
- SBM08
SBM08
Can't find what you're looking for? Go to the Product Selector
SBM08
Shaft Support, End Support, Standard Profile, Malleable Iron, Use with 8 mm Diameter Shaft
Lead Time:
1 Day
each
Costs associated with shipping, packaging, and import taxes/duty not included.
-
Shaft supports simplify mounting of Thomson 60 Case shafts. Users of Thomson 60 Case shafting should consider the use of these shaft supports
Dimension | Value |
[d] Shaft, Nominal Diameter | 8 mm |
[A] | 32 mm |
[A2] | 16 mm |
[A2] | ± 0.012 mm |
[B] | 10 mm |
[E1] | 25 mm |
[E1] Tolerance | ± 0.012 mm |
[F1] | 5.2 mm |
[H] | 15 mm |
[H] Tolerance | ± 0.001 mm |
[H1] | 27 mm |
[N] | 4.5 mm |
Specifications | Value |
Material | Malleable Iron |
Support Style | Standard Profile |
UPC Number | 662486110729 |
Weight | 0.03 kg |