- Home
- Products
-
Part Numbers
-
Linear Bearings and Guides
-
Linear Race Shafting
-
Shaft End Support Blocks
-
ASBM
- ASBM08
ASBM08
Can't find what you're looking for? Go to the Product Selector
ASBM08
Shaft Support, End Support, Low Profile, Aluminum, Use with 8 mm Diameter Shaft
Lead Time:
1 Day
each
Costs associated with shipping, packaging, and import taxes/duty not included.
-
Shaft supports simplify mounting of Thomson 60 Case shafts. Users of Thomson 60 Case shafting should consider the use of these shaft supports
Dimension | Value |
[d] Shaft, Nominal Diameter | 8 mm |
[A] | 32 mm |
[A1] | 16 mm |
[A1] Tolerance | ± 0.30 mm |
[B] | 18 mm |
[E1] | 22 mm |
[E1] Tolerance | ± 0.30 mm |
[F1] | 9 mm |
[H] | 15 mm |
[H] Tolerance | ± 0.025 mm |
[H1] | 28 mm |
[N] | 3.50 mm |
Specifications | Value |
Material | Aluminum |
Support Style | Low Profile |
UPC Number | 662486103066 |
Weight | 0.04 kg |