- Home
- Products
-
Part Numbers
-
Linear Bearings and Guides
-
Ball Bushing Bearings
-
Precision (Steel)
-
ADJ - Closed Adjustable
- ADJ162536SS-DP
ADJ162536SS-DP
Can't find what you're looking for? Go to the Product Selector
ADJ162536SS-DP
Linear Bearing, Ball Bushing only, Precision Steel, 1 in, Closed, Not Self-aligning, Adjustable, Dry Pack, Stainless Steel, A Grade; Use with 1 in Diameter Class L Shaft in end supported applications
Lead Time:
2500 Days
$309.41
each
Costs associated with shipping, packaging, and import taxes/duty not included.
-
Precision Steel Ball Bushing bearings offer great improvements in efficiency, productivity, and accuracy over high-friction plain bearings flat-ways.
-
The all-steel design makes the bearing product line perfect for replacing plain bearings in high temperature applications.
-
The steel sleeve anti-friction recirculating ball bushing provides rigid low drag movement – ~100x lower drag coefficient than a plain contact bearing.
-
A coefficient of friction as low as .001. When replacing high friction plain bearings, Precision Steel Ball Bushing Bearings dramatically improve machine productivity and efficiency.
-
For use with L class Shafting.
Dimension | Value |
[d] Shaft, Nominal Diameter | 1 in |
[C] Length Along Axis | 2.235 / 2.250 in |
[C1] | 1.741 / 1.759 in |
[C2] Min | 0.068 in |
[D] Recommended Housing Bore | 1.5625 / 1.5630 in |
[D], Nominal | 1.5625 in |
[E] | 0.09 in |
Dimension | Value |
[d] Shaft, Nominal Diameter | 1 in |
[C] Length Along Axis | 2.235 / 2.250 in |
[C1] | 1.741 / 1.759 in |
[C2] Min | 0.068 in |
[D] Recommended Housing Bore | 1.5625 / 1.5630 in |
[D], Nominal | 1.5625 in |
[E] | 0.09 in |
Specifications | Value |
Adjustable/Not Adjustable | Adjustable |
Closed/Open | Closed |
Corrosion Resistant Option | Stainless Steel |
Grade | A Grade |
Lubrication Option | Dry Pack |
Material | Steel |
Number of Ball Circuits | 5 |
Self Alignment | Not Self-aligning |
Temperature Max | 600 °F |
UPC Number | 662486296218 |
Use with shafting Class | Class L |
Weight | 0.38 lb |