- Home
- Products
- Ball Bushing® Bearings
- PB16ADJ
PB16ADJ
Can't find what you're looking for? Go to the Product Selector
PB16ADJ
Precision Bearings
Precision, Steel Ball Bushing Bearing Pillow Block, 1.000 in, Not Self-Aligning, Adjustable Pillow Block, Not Corrosion Resistant
Lead Time:
5 Days
Lead times may increase with higher quantities. Lead time displayed in business days.
$267.18
each
Costs associated with shipping, packaging, and import taxes/duty not included.
- Precision Steel Ball Bushing bearings offer great improvements in efficiency, productivity, and accuracy over high-friction plain bearings flat-ways.
- The all-steel design makes the bearing product line perfect for replacing plain bearings in high temperature applications.
- The steel sleeve anti-friction recirculating ball bushing provides rigid low drag movement – ~100x lower drag coefficient than a plain contact bearing.
- A coefficient of friction as low as .001. When replacing high friction plain bearings, Precision Steel Ball Bushing Bearings dramatically improve machine productivity and efficiency.
Dimension |
Value |
A |
82.55 mm (3.250 in) |
B |
73.15 mm (2.880 in) |
B1 |
57.15 mm (2.250 in) |
d |
25.40 mm (1.000 in) |
E1 |
63.50 mm (2.500 in) |
E2 |
38.10 mm (1.500 in) |
F1 |
9.65 mm (0.380 in) |
H |
34.93 mm (1.375 in) |
H1 |
65.02 mm (2.560 in) |
N |
7.11 mm (0.280 in) |
Dimension |
Value |
A |
82.55 mm (3.250 in) |
B |
73.15 mm (2.880 in) |
B1 |
57.15 mm (2.250 in) |
d |
25.40 mm (1.000 in) |
E1 |
63.50 mm (2.500 in) |
E2 |
38.10 mm (1.500 in) |
F1 |
9.65 mm (0.380 in) |
H |
34.93 mm (1.375 in) |
H1 |
65.02 mm (2.560 in) |
N |
7.11 mm (0.280 in) |
Specification |
Value |
Adjustable/Not Adjustable |
Adjustable |
Closed/Open |
Closed |
Roll Pack |
No Roll Pack |
Food Grade Rated |
Not Food Grade |
Self Alignment |
Not self-aligning |
Single/Twin |
Single |
Temperature Max |
85 °C / 185 °F |
Use with shafting class |
L |
Wipers, Seals |
|
Weight |
0.953 kg / 2.1 lbs |
Nominal Diameter |
25.400 mm / 1 in |
Length |
73.152 mm / 2.88 in |
Height |
65.024 mm / 2.56 in |
To download the models below, you will need to sign in.
Sign In