- Home
- Products
-
Part Numbers
-
Screws: Ball, Lead, and Glide
-
Ball Screws
-
Legacy, Ball Screws
-
81xx-448-xxxx - Legacy
- 8115-448-055
8115-448-055
Can't find what you're looking for? Go to the Product Selector
8115-448-055
Ball Nut Only, MAR Legacy Style, R-1547, 1.500 in X 0.473 in, Non-Preloaded, RH, Wiper, Steel, 10050 lbf Load, Dynamic, Obsolete
Lead Time:
2500 Days
-
Nut Only, Screw Sold Separately
-
Nut for Use on Thomson Rolled Screws
Dimension | Value |
[A] | 4.32 in |
[B] | 0.875 in |
[C] | 2.621 in |
[D] | 2.909 in |
[E] | 1.916 in |
[F] | 1.61 in |
[TH] | 2.548-18 NS-3 |
Ball Bearing Diameter | 0.344 in |
Diameter, Nominal Screw | 1.5 in |
travel per shaft rev | 0.473 in |
Specifications | Value |
Ball Bearing Quantity | 92 |
Flange | Sold Seperately |
Load Lock | No |
Material | Steel |
Model Code | R-1547 |
Number of Circuits | 2 |
Preload | Non-Preloaded |
Return Style | Pickup Finger |
Temperature Max | 300 °F |
Thread Direction | RH |
Weight | 4 lb |
Wiper | Included |