190-9328

190-9328
190-9328

Ball Screw Only, Rolled Thread, Legacy Style, R-1547, 1.500 in X 0.473 in, 0.004 in/ft Lead Accuracy, Number of Starts 1

Lead Time:  N/A  

  • Screw only, No Ball nut
  • Screws must be machined to fit into end support bearings. Screws can be ordered with ends machined, assembled with ball nuts and/or support bearings.
  • Please submit a drawing or description for a quotation on a machined screw or screw and nut assembly.
  • Additional ball screw coatings (thin dense chrome, black oxide, manganese phosphate) are available as a custom item.
  • Our standard catalog ball screws feature a high luster polished and oiled finish, which provides smoother operation and a high quality look and feel.

Dimensions

dimensions
DimensionValue
[d1] Major Diameter1.415 in
[d2] Root Diameter1.15 in
[d3] Bearing Journal Diameter, Recommended25 mm
Ball Bearing Diameter0.344 in
Diameter, Nominal Screw1.5 in
Number of Starts
Standard Lead Accuracy ±0.004 in/ft
travel per shaft rev0.473 in

Specifications

SpecificationsValue
Model CodeR-1547 
Number of Starts
Rolled/Ground/WhirledRolled Thread 
Standard Lead Accuracy ±0.004 in/ft
Temperature Max300 °F
Weight5.58 lb/ft

Performance

performance graphic
performance graphic

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?